element component template njw21194g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 8, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnjw21194g=(type=_n, is=3.48933e-11,bf=45.67,nf=1.02135,vaf=49.3642, ikf=8.92673,ise=6.25003e-12,ne=3.40625,br=3.9226, nr=1.05939,var=4.92388,ikr=6.4843,isc=2.5e-13, nc=4,rb=5.66017,irb=0.1,rbm=0.1, re=0.000442708,rc=0.0362465,xtb=1.58789,xti=1.00815, eg=1.206,cje=1.66556e-08,vje=0.4,mje=0.522998, tf=1e-08,xtf=6.79756,vtf=11.5254,itf=4.96757, cjc=2.77998e-10,vjc=0.95,mjc=0.23,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnjw21194g }