element component template njw21193g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 8, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnjw21193g=(type=_p, is=6.76984e-11,bf=83.2918,nf=0.911636,vaf=16.0266, ikf=3.99366,ise=1.78864e-11,ne=1.46619,br=0.1, nr=1.5,var=2.55558,ikr=10,isc=3.90093e-13, nc=3.98987,rb=1.07223,irb=0.1,rbm=1.07223, re=0.0001,rc=0.102622,xtb=0.452183,xti=1, eg=1.05,cje=1.00619e-08,vje=0.99,mje=0.44463, tf=6.67045e-09,xtf=3.371,vtf=60,itf=0.001, cjc=5e-10,vjc=0.95,mjc=0.249866,xcjc=0.1, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnjw21193g }