element component template njw0302g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 7, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnjw0302g=(type=_p, is=5.16751e-16,bf=114.657,nf=0.895716,vaf=50.2189, ikf=6.409,ise=3.9641e-15,ne=4,br=1.47167, nr=0.923324,var=255.567,ikr=6.34299,isc=3.96408e-15, nc=2.82194,rb=2.66347,irb=0.1,rbm=2.0828, re=0.0001,rc=0.0652395,xtb=1.45322,xti=1.08126, eg=1.05,cje=2.14504e-09,vje=0.4,mje=0.376227, tf=2.16864e-09,xtf=1000,vtf=843.737,itf=501.348, cjc=5e-10,vjc=0.95,mjc=0.251547,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnjw0302g }