element component template njw0281g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 7, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnjw0281g=(type=_n, is=4.36849e-12,bf=98.1488,nf=1.01332,vaf=37.9046, ikf=9.71849,ise=1e-16,ne=1.8326,br=0.79921, nr=1.09994,var=339.743,ikr=5.77305,isc=1e-16, nc=2.71592,rb=2.74892,irb=0.33289,rbm=2.74892, re=0.000344671,rc=0.03203,xtb=1.7742,xti=1.12262, eg=1.20598,cje=3.66793e-09,vje=0.74806,mje=0.85, tf=2.27115e-09,xtf=1000,vtf=912.955,itf=296.602, cjc=5e-10,vjc=0.95,mjc=0.270858,xcjc=0.98254, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnjw0281g }