template njl4302dg b e c a k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 03, 06 # MODEL FORMAT: Saber # External Node Designations # Node b -> Base # Node e -> Emitter # Node c -> Collector # Node a -> Anode # Node k -> Cathode electrical b,e,c,a,k { # BODY_BEGIN spq..model qqnjl4302dg_bjt=(type=_p, is=3.25338e-14,bf=108.5,nf=0.85,vaf=10, ikf=1.18382,ise=2.89523e-13,ne=1.1985,br=0.100727, nr=1.08725,var=97.7807,ikr=1e-05,isc=2.05388e-13, nc=3.23408,rb=0.876821,irb=0.1,rbm=0.876821, re=0.00441506,rc=0.0220753,xtb=5.59761,xti=4, eg=1.206,cje=1.56701e-08,vje=0.99,mje=0.542371, tf=1.8605e-09,xtf=1000,vtf=100000,itf=245.118, cjc=5e-10,vjc=0.95,mjc=0.23,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spd.model ddnjl4302dg_diode=( +IS=3.44393e-08 RS=0.179036 N=2 EG=1.3 +XTI=2.33354 BV=400 IBV=1e-05 CJO=2.08272e-11 +VJ=1.5 M=0.653713 FC=0.5 TT=5.1937e-08 +KF=0 AF=1) spq.q c b e e=model=qqnjl4302dg_bjt spd.d a k =model=ddnjl4302dg_diode }