element component template njl3281d c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 3, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnjl3281d=(type=_n, is=4.06068e-12,bf=108.067,nf=1.01389,vaf=33.707, ikf=9.7899,ise=4.00073e-12,ne=3.49994,br=2.92796, nr=1.0727,var=5.37566,ikr=9.53639,isc=5.5e-13, nc=3.9375,rb=5.68023,irb=0.1,rbm=0.253, re=0.000516188,rc=0.0540679,xtb=0.837253,xti=1.03611, eg=1.05,cje=1.11456e-08,vje=0.769163,mje=0.420032, tf=2.04968e-09,xtf=1000,vtf=3.97956,itf=173.585, cjc=1e-09,vjc=0.765901,mjc=0.480482,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnjl3281d }