template njl0281dg b e c a k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 18, 06 # MODEL FORMAT: Saber # External Node Designations # Node b -> Base # Node e -> Emitter # Node c -> Collector # Node a -> Anode # Node k -> Cathode electrical b,e,c,a,k { # BODY_BEGIN spq..model qqnjl0281dg_bjt=(type=_n, is=7.35019e-14,bf=113.063,nf=1.21951,vaf=10.158, ikf=8.51404,ise=8.83106e-12,ne=2.0497,br=4.9071, nr=1.25326,var=8.60208,ikr=6.78731,isc=3.59743e-13, nc=3.99215,rb=0.526348,irb=0.1,rbm=0.526348, re=0.000612798,rc=0.0302655,xtb=0.1,xti=1, eg=1.05,cje=5.60463e-09,vje=0.600913,mje=0.848202, tf=2.07647e-09,xtf=1000,vtf=4157.4,itf=217.206, cjc=4.77948e-10,vjc=0.528497,mjc=0.23,xcjc=1, fc=0.430232,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spd..model ddnjl0281dgd_diode=( is=5.17122e-08,rs=0.0324668,n=1.78236,eg=1.12011, xti=0.5,bv=200,ibv=2e-06,cjo=5.59229e-11, vj=0.4,m=0.346657,fc=0.5,tt=2.59685e-08, kf=0,af=1) spq.q c b e e=model=qqnjl0281dg_bjt spd.d a k =model=ddnjl0281dg_diode }