element component template njd2873t4g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 20, 12 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnjd2873t4g=(type=_n, is=4.60662e-14,bf=443.76,nf=0.910368,vaf=10, ikf=1.10177,ise=8.30569e-11,ne=1.9141,br=11.9983, nr=0.903131,var=2.8699,ikr=9.70215,isc=3.89823e-13, nc=3.99006,rb=5.68506,irb=0.1,rbm=0.1, re=0.0188754,rc=0.094377,xtb=1.44532,xti=1, eg=1.206,cje=2.95442e-10,vje=0.99,mje=0.486627, tf=2.17039e-09,xtf=307.926,vtf=787.431,itf=52.5376, cjc=3.45348e-11,vjc=0.5579,mjc=0.247103,xcjc=0.896076, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnjd2873t4g }