element component template nhpv08s600g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 5, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnhpv08s600g=( is=6.77452e-09,rs=0.0705,n=3.57,eg=4.3, xti=0.5,bv=810,ibv=0.0001,cjo=1.00074e-10, vj=0.453759,m=0.287796,fc=0.5,tt=4.08e-08, kf=0,af=1) spd.d p n =model=ddnhpv08s600g }