template mv104 n11 n22 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # MODEL FORMAT: Saber # Model generated on Jun 5, 01 # External Node Designations # Node n11 -> Anode # Node n22 -> Cathode electrical n11,n22 { spd..model dmodel = (is=6.62255e-15,rs=0.09585,n=1.02933,eg=1.19084, xti=3.00208,bv=32,tt=2.01517e-08,kf=0,af=0.1) spd..model d1mod = (is=1,n=38.75969,rs=0.01) spd..model dcjmod = (is=1e-25,n=10, cjo=1.14726e-10,vj=0.4,m=0.47927,fc=0.5) spd.dmod n11 n22 = model=dmodel spe2.eb1 n2 0 n11 0 n22 0 = [0.767432,-4.00888,4.00888] spr.rdc1 n2 0 =1e12 spd.d1 n3 0 = model=d1mod spv.vsense1 n4 n3 =dc=0 spe.e1 n4 0 n2 0 = 1 spf1.fb2 0 n5 i(spv.vsense1) = [1,1] spd.d2 n5 0 = model=d1mod spe1.eb3 n6 0 n5 0 = [0.191433,-0.249446] spr.rdc2 n6 0 =1e12 spv.vicj n6 n7 = 0 spd.dcj n7 0 = model=dcjmod spf.ficj n11 n22 i(spv.vicj) = 1 }