element component template murs320t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 5, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurs320t3=( is=4.07615e-09,rs=0.0126436,n=1.45847,eg=1.03736, xti=5e-09,bv=200,ibv=8e-07,cjo=1.46059e-10, vj=0.571099,m=0.377134,fc=0.5,tt=3.89528e-08, kf=0,af=1) spd.d p n =model=ddmurs320t3 }