element component template murs240t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 23, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurs240t3=( is=1.56042e-09,rs=0.0213019,n=1.21671,eg=0.6, xti=0.5,bv=400,ibv=5e-06,cjo=3.29823e-11, vj=0.310219,m=0.432243,fc=0.5,tt=1.10984e-07, kf=0,af=1) spd.d p n =model=ddmurs240t3 }