element component template murs230t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 23, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurs230t3=( is=4.381e-08,rs=0.0324663,n=1.90376,eg=0.861944, xti=0.05,bv=300,ibv=5e-06,cjo=2.92933e-11, vj=0.415918,m=0.436249,fc=0.5,tt=1.10984e-07, kf=0,af=1) spd.d p n =model=ddmurs230t3 }