element component template murs220t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murs220t3 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurs220t3=( is=3.32003e-08,rs=0.026498,n=1.77222,eg=1.11143, xti=4,bv=200,ibv=0.000002,cjo=9.99294e-11, vj=0.4,m=0.619411,fc=0.5,tt=4.43935e-08, kf=0,af=1) spd.d p n =model=ddmurs220t3 }