element component template murs160t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 3, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurs160t3=( is=1.13458e-06,rs=0.0573033,n=2.63631,eg=1.23894, xti=5e-15,bv=600,ibv=4e-07,cjo=2.54776e-11, vj=0.558015,m=0.9,fc=0.5,tt=7.79055e-08, kf=0,af=1) spd.d p n =model=ddmurs160t3 }