element component template murs140t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murs140t3 # Model generated on October 12, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurs140t3=( is=2.64105e-08,rs=0.0991104,n=1.96651,eg=1.28744, xti=0.005,bv=400,ibv=5e-06,cjo=3.68621e-11, vj=0.4,m=0.9,fc=0.5,tt=1.06544e-07, kf=0,af=1) spd.d p n =model=ddmurs140t3 }