element component template murs120t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 13, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurs120t3=( is=5.10018e-09,rs=0.0249259,n=1.52972,eg=0.866621, xti=0.5,bv=1000,ibv=0.0001,cjo=8.83554e-11, vj=0.4,m=0.585919,fc=0.5,tt=3.9436e-08, kf=0,af=1) spd.d p n =model=ddmurs120t3 }