element component template murhf860ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murhf860ct # Model generated on Dec 7, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurhf860ct=( is=1.32446e-10,rs=0.0638447,n=1.96954,eg=2, xti=0.0050284,bv=600,ibv=1e-05,cjo=1.42154e-10, vj=0.475849,m=0.468577,fc=0.5,tt=4.54449e-08, kf=0,af=1) spd.d p n =model=ddmurhf860ct }