element component template murhd560 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 14, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurhd560=( is=0.000138812,rs=0.0401767,n=5.62592,eg=2, xti=0.5,bv=600,ibv=0.0001,cjo=7.61445e-11, vj=1.27173,m=0.404657,fc=0.5,tt=3.89528e-08, kf=0,af=1) spd.d p n =model=ddmurhd560 }