element component template murhb840ctt4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murhb840ctt4 # Model generated on September 30, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurhb840ctt4=( is=2.10647e-10,rs=0.123311,n=1.33325,eg=0.6, xti=5,bv=400,ibv=1e-05,cjo=1.43072e-10, vj=0.4,m=0.452707,fc=0.5,tt=3.37591e-08, kf=0,af=1) spd.d p n =model=ddmurhb840ctt4 }