element component template murh860ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 14, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurh860ct=( is=0.000463027,rs=0.251267,n=6,eg=1.3, xti=5,bv=600,ibv=0.0001,cjo=1.09185e-10, vj=0.4,m=0.412278,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmurh860ct }