element component template murh840ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murh840ct # Model generated on September 30, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurh840ct=( is=6.61931e-09,rs=0.092222,n=1.95467,eg=1.72948, xti=5e-14,bv=400,ibv=1e-05,cjo=1.5023e-10, vj=0.4,m=0.460927,fc=0.5,tt=3.37591e-08, kf=0,af=1) spd.d p n =model=ddmurh840ct }