element component template murf860 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murf860 # Model generated on Jan 8, 2008 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurf860=( is=1.43541e-07,rs=0.0590751,n=2,eg=1.3, xti=4,bv=600,ibv=0.00001,cjo=3.40446e-10, vj=1.5,m=0.457394,fc=0.5,tt=9.98853e-08, kf=0,af=1) spd.d p n =model=ddmurf860 }