element component template murd620ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode murd620ct # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmurd620ct=( is=5.57992e-13,rs=0.0282914,n=1.13817,eg=1.14462, xti=4,bv=200,ibv=0.00005,cjo=7.17731e-11, vj=0.4,m=0.576332,fc=0.5,tt=4.43935e-08, kf=0,af=1) spd.d p n =model=ddmurd620ct }