element component template murd550pf p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 13, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurd550pf=( is=1.80853e-07,rs=0.0139719,n=2,eg=1.11717, xti=4,bv=500,ibv=5e-06,cjo=5.00312e-11, vj=0.4,m=0.300757,fc=0.5,tt=1.2335e-07, kf=0,af=1) spd.d p n =model=ddmurd550pf }