element component template mura205t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mura205t3 # Model generated on September 30, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmura205t3=( is=8.90142e-09,rs=0.0373014,n=1.56665,eg=1.11617, xti=0.005,bv=50,ibv=2e-06,cjo=4.80524e-11, vj=0.4,m=0.365873,fc=0.5,tt=3.63559e-08, kf=0,af=1) spd.d p n =model=ddmura205t3 }