element component template mura115t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mura115t3 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmura115t3=( is=1e-07,rs=0.0348157,n=1.88856,eg=1.07928, xti=4,bv=150,ibv=0.000002,cjo=4.91686e-11, vj=0.4,m=0.427848,fc=0.5,tt=3.89528e-08, kf=0,af=1) spd.d p n =model=ddmura115t3 }