element component template mur840 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur840 # Model generated on October 12, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur840=( is=4.5872e-05,rs=0.0232405,n=3.28974,eg=1.40571, xti=0.5,bv=400,ibv=1e-05,cjo=5.50406e-10, vj=0.4,m=0.440298,fc=0.5,tt=1.04325e-07, kf=0,af=1) spd.d p n =model=ddmur840 } }