element component template mur8100e p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur8100e # Model generated on September 30, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur8100e=( is=0.000115434,rs=0.039153,n=4.39351,eg=1.78942, xti=5e-06,bv=1000,ibv=2.5e-05,cjo=8.03554e-10, vj=1.23196,m=0.546784,fc=0.5,tt=1.66475e-07, kf=0,af=1) spd.d p n =model=ddmur8100e }