element component template mur810 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur810 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur810=( is=3.30798e-08,rs=0.01,n=1.63483,eg=1.00821, xti=4,bv=100,ibv=0.00005,cjo=3.16981e-10, vj=0.437823,m=0.40704,fc=0.5,tt=4.43935e-08, kf=0,af=1) spd.d p n =model=ddmur810 }