element component template mur480erl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur480erl # Model generated on September 28, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur480erl=( is=1.56991e-06,rs=0.0595766,n=2.55014,eg=0.532817, xti=5,bv=800,ibv=2.5e-05,cjo=2.8458e-10, vj=0.0123283,m=0.424602,fc=0.5,tt=1.62036e-07, kf=0,af=1) spd.d p n =model=ddmur480erl }