element component template mur460 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 22, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmur460=( is=4.88398e-08,rs=0.031496,n=2,eg=1.26103, xti=0.5,bv=600,ibv=1e-05,cjo=5.35647e-11, vj=0.729824,m=0.489884,fc=0.5,tt=4.09608e-08, kf=0,af=1) spd.d p n =model=ddmur460 }