element component template mur420rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur420rl # Model generated on Dec 7, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur420rl=( is=4.14052e-06,rs=0.00886617,n=2,eg=1.01642, xti=0.5,bv=200,ibv=5e-06,cjo=1.7036e-10, vj=0.4,m=0.335185,fc=0.5,tt=5.54918e-08, kf=0,af=1) spd.d p n =model=ddmur420rl }