element component template mur410rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur410rl # Model generated on September 28, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur410rl=( is=1.39645e-08,rs=0.01,n=1.56893,eg=1.046, xti=0.5,bv=100,ibv=5e-06,cjo=1.70872e-10, vj=0.4,m=0.339595,fc=0.5,tt=5.10525e-08, kf=0,af=1) spd.d p n =model=ddmur410rl }