element component template mur4100erl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur4100erl # Model generated on September 28, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur4100erl=( is=1.45521e-06,rs=0.0590147,n=2.54768,eg=1.16115, xti=4,bv=1000,ibv=2.5e-05,cjo=7.02592e-11, vj=0.4,m=0.45039,fc=0.5,tt=1.62036e-07, kf=0,af=1) spd.d p n =model=ddmur4100erl }