element component template mur3060wt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur3060wt # Model generated on September 28, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur3060wt=( is=2.20741e-07,rs=0.0300509,n=1.97705,eg=1.3, xti=4,bv=600,ibv=1e-05,cjo=1.14925e-09, vj=0.4,m=0.888136,fc=0.5,tt=7.76886e-08, kf=0,af=1) spd.d p n =model=ddmur3060wt }