element component template mur3020pt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 17, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmur3020pt=( is=2.67101e-06,rs=0.01,n=2,eg=1.22186, xti=0.500001,bv=200,ibv=0.00025,cjo=6.22697e-10, vj=0.4,m=0.42567,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmur3020pt }