element component template mur240 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 22, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmur240=( is=0.000437267,rs=0.0360142,n=3.49009,eg=0.48355, xti=2.70096,bv=400,ibv=7e-08,cjo=3.21702e-11, vj=0.249753,m=0.398102,fc=0.5,tt=1.10984e-07, kf=0,af=1) spd.d p n =model=ddmur240 }