element component template mur180erl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur180erl # Model generated on September 28, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur180erl=( is=1.53377e-08,rs=0.115758,n=2.40861,eg=1.83222, xti=5e-05,bv=800,ibv=1e-05,cjo=2.07961e-11, vj=0.609679,m=0.480745,fc=0.5,tt=1.66475e-07, kf=0,af=1) spd.d p n =model=ddmur180erl }