element component template mur1660ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur1660ct # Model generated on September 28, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur1660ct=( is=0.000464966,rs=0.0154011,n=4.68887,eg=1.62755, xti=5e-06,bv=600,ibv=1e-05,cjo=3.41862e-10, vj=1.33261,m=0.7,fc=0.5,tt=1.3318e-07, kf=0,af=1) spd.d p n =model=ddmur1660ct }