element component template mur1640ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur1640ct # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur1640ct=( is=5.5178e-05,rs=0.0175932,n=3.45508,eg=1.52246, xti=0.005,bv=400,ibv=1e-05,cjo=2.42733e-10, vj=1.5,m=0.47257,fc=0.5,tt=1.10984e-07, kf=0,af=1) spd.d p n =model=ddmur1640ct }