element component template mur1620ctr p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 4, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmur1620ctr=( is=3.36005e-10,rs=0.0107295,n=1.22895,eg=0.930043, xti=2.97484,bv=1000,ibv=0.0001,cjo=8.67169e-10, vj=0.4,m=0.438549,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmur1620ctr }