element component template mur1620ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur1620ct # Model generated on Dec 7, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur1620ct=( is=7.72046e-08,rs=0.00731451,n=1.74884,eg=1.05882, xti=4,bv=200,ibv=5e-06,cjo=3.69911e-10, vj=1.0796,m=0.446212,fc=0.5,tt=5.54918e-08, kf=0,af=1) spd.d p n =model=ddmur1620ct } }