element component template mur1540 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur1540 # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur1540=( is=2.22514e-06,rs=0.0162158,n=2.11499,eg=1.13394, xti=2.91481,bv=400,ibv=1e-05,cjo=5.96204e-10, vj=0.4,m=0.400488,fc=0.5,tt=7.79055e-08, kf=0,af=1) spd.d p n =model=ddmur1540 }