element component template mur1510 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur1510 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur1510=( is=3.22362e-06,rs=0.0101675,n=2,eg=1.21579, xti=3.00528,bv=100,ibv=0.00001,cjo=5.43128e-10, vj=0.4,m=0.373456,fc=0.5,tt=3.24606e-08, kf=0,af=1) spd.d p n =model=ddmur1510 }