element component template mur140rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur140rl # Model generated on Dec 7, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur140rl=( is=1.51373e-09,rs=0.0934439,n=1.70551,eg=1.3, xti=0.305348,bv=400,ibv=5e-06,cjo=2.20277e-11, vj=1.5,m=0.683587,fc=0.5,tt=1.10984e-07, kf=0,af=1) spd.d p n =model=ddmur140rl } }