element component template mur115rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mur115rl # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmur115rl=( is=9.82553e-09,rs=0.0304418,n=1.57716,eg=0.849638, xti=0.5,bv=150,ibv=0.000002,cjo=5.37396e-11, vj=1.24876,m=0.515449,fc=0.5,tt=1.63843e-08, kf=0,af=1) spd.d p n =model=ddmur115rl }