#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template MUN5241 c b e # Model generated on Apr 13, 05 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=1.11089e-14,bf=320.82,nf=0.980954,vaf=13.7591, ikf=0.0454909,ise=1e-16,ne=1.17033,br=4.34852, nr=1.0038,var=99.7542,ikr=0.156455,isc=9.81183e-14, nc=2.87399,rb=0.1,irb=0.2,rbm=0.1, re=1.81526,rc=0.001,xtb=1.73971,xti=1,eg=1.206, cje=7.02461e-12,vje=0.74856,mje=0.331575,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=4.71202e-12, vjc=0.95,mjc=0.401177,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=100000 }