template mun5233dw1t1 e2 b2 c1 e1 b1 c2 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 9, 04 # MODEL FORMAT: Saber # External node designations # Node e2 -> Emitter Q2 # Node b2 -> Base Q2 # Node c1 -> Collector Q1 # Node e1 -> Emitter Q1 # Node b1 -> Base Q1 # Node c2 -> Collector Q2 electrical e2,b2,c1,e1,b1,c2 { # BODY_BEGIN spq..model qmodel1=(type=_n, is=1.66865e-16,bf=204.646,nf=0.882785,vaf=12.2296, ikf=0.0940315,ise=7.55641e-13,ne=1.8874,br=2.37348, nr=0.915166,var=100.858,ikr=0.109625,isc=1.00159e-13, nc=1.98918,rb=10.1736,irb=0.2,rbm=10, re=0.0787978,rc=1.95009,xtb=0.746379,xti=2.45819,eg=1.05, cje=6.47428e-12,vje=0.746462,mje=0.333865,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.59469e-12, vjc=1.23319,mjc=0.130008,xcjc=0.9,fc=0.5) spq.q1 c1 d1 e1 e1=model=qmodel1 spr.r11 b1 d1=4700 spr.r21 d1 e1=47000 # spq..model qmodel2=(type=_n, is=1.66865e-16,bf=204.646,nf=0.882785,vaf=12.2296, ikf=0.0940315,ise=7.55641e-13,ne=1.8874,br=2.37348, nr=0.915166,var=100.858,ikr=0.109625,isc=1.00159e-13, nc=1.98918,rb=10.1736,irb=0.2,rbm=10, re=0.0787978,rc=1.95009,xtb=0.746379,xti=2.45819,eg=1.05, cje=6.47428e-12,vje=0.746462,mje=0.333865,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.59469e-12, vjc=1.23319,mjc=0.130008,xcjc=0.9,fc=0.5) spq.q2 c2 d2 e2 e2=model=qmodel2 spr.r12 b2 d2=4700 spr.r22 d2 e2=47000 }