#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun5214t1 c b e # Model generated on Jun 6, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=5.4752e-13,bf=274.662,nf=1.27625,vaf=73.3962, ikf=0.166492,ise=1e-16,ne=4,br=0.849547, nr=1.41353,var=353.997,ikr=4.72811,isc=1.00036e-16, nc=4,rb=11.4602,irb=0.2,rbm=10, re=0.000100042,rc=1.2557,xtb=0.10002,xti=3.33565,eg=1.05, cje=6.30754e-12,vje=0.748168,mje=0.332003,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=4.07415e-12, vjc=0.267693,mjc=0.139968,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=47000 }